IESNA:LM-63-2002
[TEST]P1388873
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-827-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13338.6
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
91.6 109.2 151.5 289.0 775.3 1318.0 1818.4 2142.6 2463.3 2875.6 3400.7 3943.4 4697.6 5409.4 6008.5 6512.5 6977.7 7432.3 
7915.1 8552.9 9289.4 9983.7 10163.4 9863.9 9363.4 8792.5 8355.6 7989.1 6600.6 4306.4 2061.6 997.3 528.6 215.0 123.3 
67.0 38.8 0.0 
91.6 112.8 151.5 281.9 718.9 1296.9 1765.6 2118.0 2463.3 2872.1 3347.9 3957.5 4672.9 5317.8 5927.5 6427.9 6889.6 7323.0 
7816.4 8433.1 9197.8 9909.7 10156.4 9856.8 9324.7 8774.9 8316.8 7932.7 6611.1 4317.0 2103.9 997.3 532.1 207.9 119.8 
63.4 38.8 0.0 
91.6 109.2 144.5 274.9 659.0 1194.7 1730.3 2089.8 2435.1 2829.8 3302.1 3901.1 4521.4 5166.3 5698.4 6075.5 6456.1 6921.3 
7453.4 8080.7 8947.6 9944.9 10420.7 10226.8 9596.0 8968.8 8542.3 8193.5 6998.8 4754.0 2442.2 1127.7 535.7 200.9 126.9 
70.5 42.3 0.0 
91.6 109.2 137.4 236.1 567.4 1081.9 1564.7 1987.6 2350.6 2738.2 3192.8 3742.6 4317.0 4887.9 5370.7 5772.4 6043.8 6452.6 
7019.9 7731.8 8725.6 9761.7 10579.2 10621.5 10075.3 9342.3 8859.5 8538.8 7495.7 5613.8 3147.0 1430.8 630.8 229.1 126.9 
81.1 52.9 0.0 
91.6 109.2 133.9 200.9 412.3 838.7 1325.0 1811.4 2206.1 2579.6 2999.0 3520.5 4070.3 4658.8 5155.7 5585.6 5885.2 6124.8 6480.8 
7065.8 7985.5 9271.8 10487.6 10931.7 10519.3 9775.8 9310.6 8989.9 7989.1 6575.9 4235.9 1927.7 863.4 320.7 144.5 98.7 
70.5 0.0 
91.6 105.7 126.9 165.6 281.9 546.2 990.3 1427.2 1913.6 2318.8 2703.0 3139.9 3636.8 4126.7 4694.1 5148.7 5511.6 5779.5 5976.8 
6322.2 6864.9 7844.6 9374.0 10596.9 10914.0 10181.0 9659.5 9268.3 8376.7 7125.7 5384.8 3182.2 1599.9 627.3 222.0 130.4 
95.1 0.0 
91.6 105.7 116.3 141.0 190.3 306.6 532.1 898.6 1300.4 1744.4 2174.3 2639.5 3041.3 3478.3 3954.0 4440.3 4856.2 5236.8 5522.2 
5814.7 6181.2 6759.2 7682.5 9099.1 10515.8 11009.2 10709.6 10322.0 8944.1 7425.2 5931.0 4746.9 3013.1 1423.7 577.9 
186.8 126.9 0.0 
91.6 102.2 112.8 130.4 162.1 218.5 363.0 599.1 955.0 1328.6 1747.9 2184.9 2611.3 3041.3 3464.2 3943.4 4359.3 4785.7 5141.6 5501.1 
5871.1 6357.4 7101.0 8200.5 9729.9 10864.7 11086.7 10963.4 9768.7 8063.1 6396.2 5106.4 3679.1 2068.6 866.9 243.2 
144.5 0.0 
91.6 98.7 109.2 123.3 141.0 172.7 243.2 355.9 574.4 874.0 1229.9 1607.0 2022.8 2442.2 2882.7 3326.7 3753.1 4193.6 4613.0 5018.3 
5444.7 5948.6 6614.7 7485.1 8609.3 10008.4 10649.7 10847.1 10572.2 9293.0 7534.5 5800.6 4119.6 2685.3 1191.1 394.7 
165.6 0.0 
91.6 98.7 102.2 109.2 112.8 123.3 133.9 155.1 183.3 232.6 313.6 433.5 599.1 835.2 1110.1 1416.7 1747.9 2139.1 2558.5 3030.7 3541.7 4140.8 
4852.6 5705.5 6688.7 7738.9 8376.7 8785.5 9437.5 9092.1 7534.5 5222.7 3147.0 1652.8 694.2 204.4 133.9 0.0 
91.6 95.1 95.1 95.1 98.7 98.7 98.7 102.2 98.7 102.2 102.2 105.7 112.8 119.8 141.0 162.1 193.8 236.1 292.5 373.6 475.7 630.8 838.7 1170.0 
1712.7 2671.2 3488.8 3999.8 4722.2 4038.6 2949.6 2072.2 1363.8 704.8 204.4 49.3 14.1 0.0 
91.6 91.6 91.6 88.1 88.1 88.1 88.1 84.6 81.1 81.1 81.1 81.1 77.5 74.0 74.0 74.0 77.5 84.6 91.6 102.2 116.3 126.9 144.5 169.2 222.0 377.1 
563.9 743.6 1212.3 1286.3 909.2 553.3 320.7 148.0 59.9 24.7 10.6 0.0 
91.6 88.1 88.1 84.6 81.1 81.1 77.5 74.0 70.5 70.5 67.0 63.4 59.9 56.4 49.3 45.8 42.3 42.3 42.3 42.3 42.3 42.3 38.8 38.8 31.7 28.2 28.2 
28.2 35.2 42.3 31.7 28.2 28.2 21.1 14.1 10.6 10.6 0.0 
91.6 84.6 81.1 74.0 70.5 67.0 63.4 56.4 52.9 45.8 38.8 35.2 28.2 24.7 21.1 17.6 14.1 14.1 10.6 7.0 7.0 7.0 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 0.0 0.0 3.5 
3.5 7.0 7.0 7.0 0.0 
91.6 81.1 74.0 67.0 59.9 56.4 49.3 42.3 35.2 28.2 24.7 17.6 14.1 10.6 7.0 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 
7.0 7.0 0.0 
91.6 77.5 67.0 59.9 52.9 42.3 38.8 31.7 24.7 17.6 14.1 7.0 7.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 
7.0 0.0 
91.6 74.0 63.4 52.9 45.8 38.8 28.2 21.1 17.6 10.6 7.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 
3.5 0.0 
91.6 74.0 59.9 49.3 38.8 31.7 24.7 17.6 14.1 7.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 
0.0 
91.6 70.5 59.9 45.8 38.8 31.7 21.1 14.1 10.6 7.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
91.6 74.0 59.9 45.8 38.8 28.2 21.1 17.6 10.6 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
91.6 74.0 59.9 49.3 38.8 28.2 24.7 17.6 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
91.6 74.0 59.9 49.3 38.8 28.2 24.7 17.6 14.1 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
